IESNA:LM-63-2002
[TEST]P1460969
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]06/10/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2604-751-14)
[MANUFAC] COOPER LIGHTING SOLUTIONS - LUMARK
[LUMCAT]PRV-PC1A-727-U-T3RE
[LUMINAIRE] PREVAIL DISCRETE LED 1 SQUARE AT 425MA 70CRI 2700K FIXTURE w/ TYPE III ROADWAY ILLUMINANCE DISTRIBUTION OPTIC
[LAMP] (40) 2700K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.43A 52.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2700K
[_THDi]3.35%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, POLE, WALL
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]7777.6
TILT=NONE
40 -1 1 38 22 1 1 0.6667 0.6667 0.0000
1.000 1 52.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 66 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 63 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
1072.3 961.4 886.2 868.5 889.1 931.3 990.8 1063.5 1150.8 1295.1 1437.9 1587.7 1725.7 1853.8 1955.9 
2056.1 2221.3 2345.4 2392.0 2432.4 2432.0 2379.9 2321.9 2254.3 2172.8 1883.6 1445.6 1319.7 1180.9 860.5 
565.0 393.9 324.1 279.7 223.6 135.8 70.1 0.0 
1072.3 963.6 888.7 869.3 889.5 935.0 994.5 1062.0 1156.3 1301.7 1439.0 1577.8 1720.6 1855.3 1952.6 
2053.9 2209.2 2340.6 2398.6 2439.7 2447.4 2390.5 2331.0 2269.0 2178.7 1889.8 1471.7 1346.1 1185.7 883.2 
574.1 388.8 317.5 273.5 220.3 134.4 65.0 0.0 
1072.3 966.9 891.3 870.4 889.1 932.1 987.5 1053.9 1139.5 1269.8 1415.5 1551.0 1694.1 1830.3 1937.5 
2030.4 2179.1 2335.4 2430.2 2478.2 2524.1 2520.8 2466.9 2404.1 2309.4 2043.6 1627.0 1481.6 1295.8 981.6 
617.5 370.4 287.4 241.2 205.9 135.5 69.7 0.0 
1072.3 971.7 897.9 872.2 886.9 924.3 976.1 1038.5 1116.7 1226.5 1373.3 1505.4 1645.7 1779.3 1917.3 
2017.9 2142.7 2321.5 2486.3 2593.9 2655.6 2705.8 2717.2 2682.7 2594.2 2410.3 2006.9 1806.8 1542.9 1170.3 
702.6 378.8 252.2 209.6 176.2 139.5 83.3 0.0 
1072.3 979.4 911.5 880.3 885.1 913.7 960.3 1016.8 1091.4 1179.5 1303.5 1439.7 1570.1 1718.0 1867.8 
2021.6 2147.1 2302.0 2482.7 2654.5 2770.5 2861.9 2958.0 3039.2 3085.4 3052.4 2799.5 2620.7 2247.0 1585.1 
1009.5 504.8 258.4 190.5 154.5 110.1 65.3 0.0 
1072.3 993.7 928.0 893.9 890.2 910.4 946.4 994.5 1057.2 1132.9 1229.0 1353.8 1488.9 1635.0 1794.4 
1957.0 2117.0 2277.8 2448.1 2661.1 2870.3 3083.6 3318.5 3550.2 3789.5 3972.0 4052.0 4001.3 3766.4 
3022.6 2032.6 991.5 368.9 176.2 127.4 93.2 42.9 0.0 
1072.3 1012.4 956.3 922.5 909.7 919.6 943.8 981.6 1029.0 1096.9 1174.7 1271.6 1393.5 1540.0 1707.0 
1921.4 2130.2 2354.2 2597.6 2860.8 3140.9 3432.0 3733.7 4042.8 4342.7 4603.4 4806.0 4831.3 4746.5 
4281.4 3534.7 2474.6 1310.2 412.6 128.8 76.7 32.3 0.0 
1072.3 1028.2 984.9 957.4 942.0 943.8 959.6 987.8 1031.5 1078.5 1153.0 1238.9 1352.0 1500.7 1706.2 
1962.5 2250.6 2514.6 2802.8 3084.0 3367.7 3668.7 3963.5 4284.0 4621.0 4906.6 5106.3 5130.9 5088.3 
4751.7 4013.4 2865.5 1693.8 689.8 179.5 80.8 33.4 0.0 
1072.3 1031.5 992.6 965.5 953.3 954.4 968.8 994.8 1033.7 1085.1 1151.9 1235.6 1348.3 1496.3 1716.5 
1984.1 2289.9 2552.8 2836.9 3124.0 3408.1 3687.1 3992.5 4297.9 4623.9 4900.7 5085.0 5110.3 5065.2 
4717.9 4044.3 2904.8 1662.9 639.1 192.0 78.6 35.2 0.0 
1072.3 1051.4 1033.7 1023.8 1023.8 1035.6 1053.6 1080.7 1116.7 1158.2 1218.7 1303.5 1428.4 1608.2 1862.3 
2135.7 2441.5 2706.6 2976.0 3259.8 3525.2 3776.7 4034.7 4283.6 4531.4 4718.6 4763.4 4730.7 4586.5 
4090.2 3264.2 2112.6 1035.6 347.6 129.6 65.0 33.4 0.0 
1072.3 1064.9 1070.1 1082.9 1104.6 1135.4 1177.3 1223.2 1278.2 1335.1 1412.9 1499.6 1622.6 1777.5 1976.8 
2203.3 2441.5 2647.5 2853.4 3043.9 3209.5 3353.8 3500.2 3662.1 3794.6 3857.1 3771.5 3684.5 3478.9 
2958.0 2202.6 1302.4 588.1 203.7 89.6 55.8 28.6 0.0 
1072.3 1074.1 1085.9 1105.7 1132.1 1171.8 1215.8 1262.8 1317.9 1367.1 1426.2 1491.9 1570.8 1680.6 1842.8 
2009.1 2183.5 2354.9 2508.7 2646.0 2763.8 2858.9 2973.8 3099.4 3205.5 3236.3 3127.3 3045.8 2861.9 2426.5 
1798.4 1102.0 476.1 163.0 86.6 54.7 22.0 0.0 
1072.3 1082.2 1099.8 1121.1 1153.0 1189.7 1227.6 1265.0 1308.0 1344.3 1385.0 1431.7 1487.5 1570.8 1692.3 
1842.4 1994.1 2139.1 2254.0 2339.5 2404.1 2463.2 2536.2 2618.8 2693.7 2674.6 2491.8 2377.3 2139.4 1633.9 
1054.7 586.2 263.6 119.7 81.5 48.8 22.0 0.0 
1072.3 1095.0 1116.3 1136.5 1158.2 1179.8 1207.4 1238.6 1280.4 1324.5 1366.7 1395.3 1400.1 1379.2 1337.7 
1285.2 1223.5 1157.4 1097.6 1060.2 1053.6 1082.2 1140.2 1188.3 1131.7 928.7 633.2 517.2 377.7 239.0 170.3 
143.2 122.2 104.6 84.1 55.4 25.7 0.0 
1072.3 1103.5 1121.5 1133.6 1149.4 1175.8 1219.1 1266.8 1308.0 1317.1 1279.0 1190.5 1070.8 929.5 799.5 
692.3 623.3 578.2 544.4 517.2 492.6 467.7 432.8 387.3 330.8 281.6 245.2 232.7 216.6 191.6 169.2 150.5 
130.3 106.1 87.0 65.3 34.5 0.0 
1072.3 1109.0 1120.4 1128.4 1155.2 1201.5 1251.1 1269.8 1245.9 1168.8 1067.5 959.9 862.7 792.9 732.4 
677.7 630.3 585.5 547.0 508.8 467.7 415.9 370.0 327.8 290.0 260.3 236.4 227.6 217.7 200.4 182.1 156.0 
133.3 115.6 98.7 72.3 31.2 0.0 
1072.3 1112.3 1118.5 1134.0 1176.9 1228.7 1248.5 1210.7 1128.1 1031.2 954.8 900.1 850.9 803.2 751.4 
704.8 655.3 610.5 566.4 514.7 457.0 410.8 370.8 333.7 305.1 282.7 263.2 257.7 248.9 225.8 202.6 183.9 
155.6 131.4 107.2 77.8 33.8 0.0 
1072.3 1111.9 1115.6 1142.8 1196.7 1234.2 1210.3 1134.3 1044.7 977.6 931.3 893.5 850.6 799.2 746.7 
693.8 645.7 600.6 551.7 512.5 466.9 425.5 390.2 359.8 338.5 323.4 314.6 312.4 299.2 267.2 245.6 222.1 
197.9 168.9 139.5 106.5 56.9 0.0 
1072.3 1111.6 1114.9 1154.9 1210.3 1224.3 1169.6 1077.1 1010.6 965.1 932.8 894.6 842.8 779.0 720.2 
658.6 602.4 555.0 525.7 494.1 461.4 426.9 391.7 362.3 337.0 323.8 327.4 317.5 294.8 284.5 270.9 255.9 
232.4 201.5 174.4 131.4 74.5 0.0 
1072.3 1110.5 1116.0 1162.2 1218.4 1213.6 1140.2 1058.0 1002.2 967.7 933.2 890.9 827.8 758.4 689.8 
626.3 560.6 523.8 494.1 470.6 443.1 413.0 383.6 354.6 332.6 332.2 323.8 310.9 301.0 295.9 280.5 253.7 
232.0 201.9 160.8 114.5 60.9 0.0 
1072.3 1107.9 1113.8 1166.6 1222.4 1207.4 1127.7 1051.0 1005.5 973.5 938.3 890.9 824.1 753.6 678.0 
604.6 541.5 503.7 476.9 454.5 431.3 407.8 384.3 357.5 339.9 345.1 321.9 310.6 306.9 302.9 310.2 262.5 
241.5 205.9 114.2 50.3 20.2 0.0 
1072.3 1109.4 1113.8 1172.5 1226.5 1207.7 1129.2 1051.7 1006.2 979.8 943.1 895.3 826.7 759.1 679.5 
607.5 550.3 507.0 475.8 453.0 430.2 408.2 385.8 358.7 341.8 347.3 324.1 310.6 309.1 307.6 318.6 264.7 
245.6 201.5 112.3 44.8 10.6 0.0 
